IESNA:LM-63-2002
[TEST]P1437531
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48379.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6738.5 6779.7 6394.7 5638.3 5212.0 5170.7 5198.2 5308.3 5528.3 5817.1 6133.4 6779.7 8196.2 9928.9 11895.4 13820.7 15305.9 16461.1 
17863.8 18812.7 19321.5 19376.5 18235.1 17162.4 16241.0 14508.3 10960.3 7439.8 5940.8 3905.6 1416.5 756.4 508.8 275.0 192.5 110.0 0.0 
6738.5 6793.5 6408.4 5665.8 5239.5 5184.5 5225.7 5335.8 5542.0 5858.3 6188.4 6793.5 8209.9 9997.7 12060.5 13862.0 15443.4 16791.1 
18001.3 18977.7 19610.3 19651.5 18400.1 17327.5 16323.6 14563.3 11166.6 7673.6 5940.8 3919.3 1416.5 783.9 522.6 288.8 192.5 110.0 0.0 
6738.5 6779.7 6435.9 5775.8 5308.3 5239.5 5280.7 5404.5 5624.5 5968.3 6353.4 6903.5 8113.6 9983.9 12019.2 14054.5 15924.8 17492.5 
18991.4 20325.4 21081.7 21343.0 21026.7 19610.3 18400.1 17024.9 13421.9 9035.0 6408.4 4359.4 1911.5 921.4 618.8 412.6 316.3 178.8 0.0 
6738.5 6793.5 6504.7 5913.3 5445.8 5390.8 5404.5 5542.0 5803.3 6188.4 6710.9 7357.3 8237.4 9901.4 11991.7 14288.3 16392.3 18221.3 
19954.1 21453.0 22511.9 23185.8 23295.8 23103.3 22209.4 20600.4 19390.2 17437.5 14013.2 8897.5 3561.8 1471.5 907.6 591.3 426.3 
206.3 0.0 
6738.5 6821.0 6600.9 6229.6 5734.6 5638.3 5693.3 5858.3 6160.9 6642.2 7288.5 8099.9 8993.8 10245.2 12033.0 14315.8 16873.6 19197.7 
20944.2 22470.7 23612.1 24382.2 24987.3 25606.1 25839.9 25372.3 24602.2 23350.8 20380.4 14453.3 7646.1 2929.2 1416.5 756.4 426.3 
206.3 0.0 
6738.5 6807.2 6697.2 6518.4 6215.9 6050.9 6160.9 6449.7 6807.2 7302.3 8058.6 9048.8 10217.7 11386.6 12885.6 14907.1 17341.2 19720.3 
21741.8 22869.5 23735.9 24629.7 25564.9 26788.8 27985.2 28906.6 29332.9 29511.7 27228.9 20765.4 12363.0 5033.2 1939.0 907.6 440.1 
192.5 0.0 
6738.5 6862.2 6821.0 6834.7 6834.7 6821.0 6931.0 7274.8 7783.6 8485.0 9351.3 10451.5 11744.2 13284.4 15044.6 17079.9 18757.7 20352.9 
21728.1 22952.0 24107.2 25262.3 26857.5 28562.8 30034.2 30543.1 29360.4 27063.8 24217.2 19747.8 12033.0 4703.2 1512.7 728.9 316.3 
96.3 0.0 
6738.5 6848.5 6903.5 7041.0 7261.0 7549.8 8003.6 8471.2 9103.8 9873.9 10891.5 12198.0 13724.4 15553.5 17575.0 19720.3 21453.0 22677.0 
23708.4 24822.3 26280.0 27930.2 29456.7 30501.8 29470.4 27283.9 24616.0 21164.2 15979.8 9241.3 4414.4 2255.3 1265.2 742.6 467.6 
165.0 0.0 
6738.5 6848.5 6986.0 7219.8 7577.3 8086.1 8760.0 9571.4 10547.7 11620.4 12885.6 14370.8 16103.5 18138.8 20449.1 22594.4 24299.7 25688.6 
26775.0 28274.0 30240.5 32152.0 33266.0 32399.6 30158.0 27696.4 24189.7 18427.6 11702.9 6078.4 3300.5 1870.3 1265.2 893.9 522.6 206.3 
0.0 
6738.5 6834.7 6972.2 7274.8 7687.3 8251.2 8993.8 9832.6 10932.8 12019.2 13366.9 14934.6 16887.4 18963.9 21453.0 23873.4 26018.7 27930.2 
29566.7 31547.0 34173.6 36277.6 37254.0 36043.8 33142.2 29140.4 23845.9 16653.6 9200.1 4689.4 2557.9 1595.2 1072.7 728.9 453.8 233.8 
0.0 
6738.5 6779.7 6917.2 7233.5 7701.1 8306.2 9007.5 9983.9 11042.8 12211.7 13628.2 15223.4 17121.2 19184.0 21631.8 24148.4 26142.4 27875.2 
29222.9 30735.6 32647.1 33747.3 33651.0 31505.7 27833.9 23515.8 18496.4 12115.5 6490.9 3204.2 1939.0 1210.2 811.4 467.6 316.3 137.5 0.0 
6738.5 6766.0 6876.0 7151.0 7563.6 8113.6 8787.5 9598.9 10616.5 11620.4 12775.6 14095.7 15608.5 17341.2 19307.7 21494.3 23488.3 25001.0 
26225.0 27503.9 28741.6 29044.1 28205.2 25441.1 21851.8 17877.5 13710.7 8870.0 4675.7 2420.3 1554.0 1003.9 591.3 302.5 192.5 96.3 0.0 
6738.5 6724.7 6793.5 6986.0 7302.3 7742.3 8264.9 8870.0 9543.9 10300.2 11070.3 11950.4 13023.1 14219.5 15704.7 17410.0 18743.9 19816.6 
20242.9 20311.6 20146.6 18826.4 16323.6 12445.5 8828.7 6339.6 4551.9 2942.9 1719.0 1127.7 756.4 508.8 316.3 165.0 82.5 27.5 0.0 
6738.5 6642.2 6545.9 6532.2 6559.7 6655.9 6752.2 6807.2 6876.0 6821.0 6655.9 6394.7 6202.1 6188.4 6504.7 6931.0 6999.7 6339.6 5294.5 
4318.1 3300.5 2420.3 1897.8 1512.7 1223.9 990.1 770.1 577.6 426.3 316.3 233.8 165.0 110.0 55.0 13.8 13.8 0.0 
6738.5 6477.2 6188.4 5899.6 5624.5 5349.5 4992.0 4386.9 3616.8 2942.9 2654.1 2667.9 2846.7 3135.4 3355.5 3300.5 2819.1 2186.6 1622.7 1306.4 
1155.2 1072.7 962.6 825.1 673.8 563.8 453.8 398.8 343.8 302.5 247.5 206.3 137.5 55.0 13.8 0.0 0.0 
6738.5 6394.7 5885.8 5335.8 4785.7 4111.8 3204.2 2337.8 1980.3 1911.5 1897.8 1897.8 1925.3 1966.5 1856.5 1499.0 1127.7 948.9 838.9 742.6 687.6 
632.6 577.6 522.6 481.3 453.8 412.6 316.3 233.8 178.8 110.0 68.8 27.5 13.8 0.0 0.0 0.0 
6738.5 6284.6 5597.0 4840.7 3988.1 2997.9 2076.5 1787.8 1719.0 1636.5 1567.7 1512.7 1457.7 1375.2 1196.4 948.9 811.4 687.6 591.3 536.3 481.3 
453.8 412.6 398.8 357.6 316.3 275.0 233.8 178.8 123.8 96.3 55.0 27.5 0.0 0.0 0.0 0.0 
6738.5 6188.4 5308.3 4414.4 3369.2 2214.1 1801.5 1691.5 1609.0 1512.7 1416.5 1292.7 1182.7 1058.9 907.6 783.9 673.8 577.6 508.8 467.6 426.3 398.8 
371.3 343.8 316.3 288.8 247.5 192.5 165.0 137.5 96.3 55.0 13.8 0.0 0.0 0.0 0.0 
6738.5 6064.6 5143.2 4043.1 2832.9 1897.8 1732.7 1650.2 1554.0 1457.7 1333.9 1182.7 1045.1 907.6 783.9 687.6 605.1 522.6 481.3 440.1 398.8 371.3 343.8 
316.3 275.0 247.5 206.3 165.0 137.5 110.0 68.8 27.5 0.0 0.0 0.0 0.0 0.0 
6738.5 6037.1 5005.7 3850.5 2447.8 1815.3 1719.0 1636.5 1540.2 1430.2 1292.7 1155.2 1003.9 866.4 742.6 646.3 577.6 508.8 453.8 412.6 371.3 343.8 302.5 
275.0 247.5 192.5 151.3 137.5 110.0 82.5 41.3 13.8 0.0 0.0 0.0 0.0 0.0 
6738.5 6023.4 4936.9 3685.5 2269.1 1801.5 1705.2 1622.7 1540.2 1430.2 1278.9 1127.7 976.4 852.6 742.6 660.1 591.3 536.3 467.6 412.6 357.6 330.0 288.8 
261.3 220.0 151.3 110.0 96.3 68.8 41.3 27.5 0.0 0.0 0.0 0.0 0.0 0.0 
6738.5 5968.3 4923.2 3699.3 2255.3 1787.8 1705.2 1622.7 1526.5 1416.5 1278.9 1127.7 990.1 866.4 756.4 673.8 605.1 536.3 467.6 412.6 357.6 330.0 288.8 
261.3 220.0 151.3 110.0 82.5 68.8 41.3 13.8 0.0 0.0 0.0 0.0 0.0 0.0 
